JAJSIO3A February 2020 – September 2020 TPS546B24A
PRODUCTION DATA
CMD Address | 55h |
Write Transaction: | Write Word |
Read Transaction: | Read Word |
Format: | SLINEAR11 per CAPABILITY |
Phased: | No |
NVM Back-up: | EEPROM |
Updates: | On-the-fly |
The Section 7.6.45 command sets the PVIN voltage, in volts, when a VIN_OV_FAULT is declared. The response to a detected VIN_OV_FAULT is determined by the settings of Section 7.6.46. Section 7.6.45 is typically used to stop switching in the event of excessive input voltage, which can result in over-stress damage to the power FETs due to ringing on the SW node.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RW | RW | RW | RW | RW | RW | RW | RW |
VINOVF_EXP | VINOVF_MAN | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
VINOVF_MAN |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
15:11 | VINOVF_ EXP | RW | 11110b | Linear format two’s complement exponent |
10:0 | VINOVF_ MAN | RW | NVM | Linear format two’s complement mantissa |
Attempts to write Section 7.6.45 beyond the supported range will be considered invalid/unsupported data and cause the TPS546B24A to respond by flagging the appropriate status bits and notifying the host according to the PMBus 1.3.1 Part II specification section 10.9.3. Section 7.6.45 supports values from 5 V to 22 V in 0.25-V steps. Following a Power Cycle or STORE/RESTORE, Section 7.6.45 will be restored to the nearest supported value.