JAJSIO3A February 2020 – September 2020 TPS546B24A
PRODUCTION DATA
The start-up and shutdown of the device is controlled by several PMBus programmable values including:
With the default Section 7.6.3 settings, the timing is as shown in Figure 7-6. See the Section 7.5.1 for full details on the implementation.
The TPS546B24A requires time between the AVIN and VDD5 reaching their UVLO levels for pin-detection and PMBus Communication and valid sensing of EN/UVLO and PVIN_OK. Once AVIN and VDD5 exceed their lower UVLO thresholds (2.9-V typ.), the TPS546B24A starts its power-on-reset, self-calibration, and pin-detection. This time delay, tdelay(uvlo_PMBus) (6 ms typ.) must be complete before PVIN_OK or EN/UVLO sensing is enabled.
If VDD5PS_ON, PVIN_OK, and EN/UVLO are above their thresholds before the end of tdelay(uvlo_PMBus), Section 7.6.48 will start after tdelay(uvlo_PMBus) completes.
If VDD5PS_ON, PVIN_OK, or EN/UVLO are below their thresholds when tdelay(uvlo_PMBus) completes, Section 7.6.48 will start when VDD5_OK, PVIN_OK, and EN/UVLO are all above their thresholds.