JAJSIO3A February 2020 – September 2020 TPS546B24A
PRODUCTION DATA
CMD Address | 1Bh (with CMD byte = 80h) |
Write Transaction: | Write Word |
Read Transaction: | Block-Write/Block-Read Process Call |
Format: | Unsigned Binary (1 byte) |
Phased: | No |
NVM Back-up: | EEPROM |
Updates: | On-the-fly |
SMBALERT_MASK bits for STATUS_MFR
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RW | RW | R | R | RW | RW | RW | R |
mPOR | mSELF | 0 | 0 | mRESET | mBCX | mSYNC | 0 |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
7 | mPOR | RW | NVM | 0b: SMBALERT may assert due to this condition. 1b: SMBALERT may NOT assert due to this condition. |
6 | mSELF | RW | NVM | 0b: SMBALERT may assert due to this condition. 1b: SMBALERT may NOT assert due to this condition. Due to variations in AVIN UVLO, unmasking this bit can result in SMBALERT being asserted on power up. |
5 | Not supported | R | 0b | Not supported |
4 | Not supported | R | 0b | Not supported |
3 | mRESET | RW | NVM | 0b: SMBALERT may assert due to this condition. 1b: SMBALERT may NOT assert due to this condition. |
2 | mBCX | RW | NVM | 0b: SMBALERT may assert due to this condition. 1b: SMBALERT may NOT assert due to this condition. |
1 | mSYNC | RW | NVM | 0b: SMBALERT may assert due to this condition. 1b: SMBALERT may NOT assert due to this condition. When the Master device of a multi-phase stack is programmed for Auto Detect SYNC, unmasking this bit can result in a momentary assertion of SMBALERT when the multi-phase stack is enabled. |
0 | Not supported | R | 0b | Not supported |