JAJSP23 march 2023 TPS546D24S
PRODUCTION DATA
CMD Address | 8Dh |
Write Transaction: | N/A |
Read Transaction: | Read Word |
Format: | SLINEAR11 per CAPABILITY |
Phased: | Yes |
NVM Back-up: | No |
Update Rate: | 300 μs |
Supported Range: | -40°C to 175°C |
The READ_TEMPERATURE_1 command returns the maximum power stage temperature in degrees Celsius.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
R | R | R | R | R | R | R | R |
READ_T1_EXP | READ_T1_MAN | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R | R | R | R | R | R | R | R |
READ_T1_MAN |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
15:11 | READ_ T1_ EXP | RW | Current Status | Linear format two’s complement exponent. LSB = 1°C |
10:0 | READ_ T1_ MAN | RW | Current Status | Linear format two’s complement mantissa |
Attempts to write read-only commands cause the CML: invalid command (IVC) fault condition, the TPS546D24S responds as follows:
PHASE Behavior
When PHASE = FFh, READ_TEMPERATURE_1 returns the temperature of the hottest of device in the stack of devices supporting a single output.
When PHASE ! = FFh, READ_TEMPERATURE_1 returns the measured temperature of the device assigned to the current PHASE.