JAJSP23 march 2023 TPS546D24S
PRODUCTION DATA
The TPS546D24S also offers a precise threshold and hysteresis current source on the EN/UVLO pin so that it can be used to program an additional UVLO to any external voltage greater than 1.05 V (typ.), including AVIN, PVIN, or VDD5. For an added level of flexibility, the EN/UVLO pin can be disabled or its logic inverted through the PMBUS Command (02h) ON_OFF_CONFIG, which allows the pin to be connected to AGND to ensure the output is not enabled until PMBus programming has been completed.