JAJSP23 march 2023 TPS546D24S
PRODUCTION DATA
CMD Address | 27h |
Write Transaction: | Write Word |
Read Transaction: | Read Word |
Format: | SLINEAR11 per CAPABILITY |
Phased: | No |
NVM Back-up: | EEPROM |
Updates: | On-the-fly |
The VOUT_TRANSITION_RATE sets the slew rate at which any output voltage changes during normal power conversion occur. This commanded rate of change does not apply when the unit is commanded to turn on or to turn off. The units are mV/μs.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RW | RW | RW | RW | RW | RW | RW | RW |
VOTR_EXP | VOTR_MAN | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
VOTR_MAN |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
15:11 | VOTR_ EXP | RW | 11100b | Linear format two’s complement exponent. Exponent = -4, LSB = 0.0625 mV/μs |
10:0 | VOTR_ MAN | RW | NVM | Linear format two’s complement mantissa |
Per the TPS546D24S product specification, the following slew rates are supported (see the table below). Note that every binary value between the minimum and maximum values is writeable and readable, but that the actual output voltage slew rate is set to the nearest supported value.
VOUT_TRANSITION RATE can be programmed from 0.067 mV/µs to 15.933 mV/µs.
Attempts to write (27h) VOUT_TRANSITION_RATE to any value outside those specified as valid will be considered invalid/unsupported data and cause the TPS546D24S to respond by flagging the appropriate status bits and notifying the host according to the PMBus 1.3.1 Part II specification section 10.9.3.