JAJSQT1 July 2024 TPS546E25
ADVANCE INFORMATION
CMD Address | 36h |
Write Transaction: | Write Byte |
Read Transaction: | Read Byte |
Format: | LINEAR11 |
NVM Backup: | EEPROM |
Updates: | On-the-fly |
The VIN_OFF command sets the value of the PVIN input voltage, in Volts, at which the unit must stop power conversion. If the power conversion enable conditions as defined by ON_OFF_CONFIG are met and PVIN is less than the selected VIN_OFF threshold, the power conversion turns off and the PVIN_UVF bit in STATUS_INPUT is set.
Return to Supported PMBus Commands.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
R | R | R | R | R | R | R | R |
EXPONENT | VIN_OFF | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R | R | R | R | RW | RW | RW | RW |
VIN_OFF |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
15:11 | EXPONENT | R | 0 0000b | Linear format two’s complement exponent. Fixed exponent of 0 resulting in 1V LSB. |
10:4 | VIN_ON | R | 000 0000b | Not used and always set to 0. |
3:0 | VIN_ON | RW | NVM | Linear format two’s complement mantissa. |
While it is possible to set (36h) VIN_OFF threshold greater than (35h) VIN_ON threshold, it is not advisable and can produce rapid enabling and disabling of conversion and undesirable operation. Please set VIN_ON threshold always greater than VIN_OFF threshold.
VIN_OFF [3:0] | VIN_OFF (V) | |
---|---|---|
Greater than or equal to | Less than | |
10d | 16d | 9.5 |
9d | 10d | 8.5 |
8d | 9d | 7.5 |
7d | 8d | 6.5 |
6d | 7d | 5.5 |
5d | 6d | 4.2 |
3d | 5d | 3.6 |
0d | 3d | 2.3 |