JAJSQT1 July 2024 TPS546E25
ADVANCE INFORMATION
CMD Address | 40h |
Write Transaction: | Write Byte |
Read Transaction: | Read Byte |
Format: | ULINEAR16, Relative per (20h) VOUT_MODE |
NVM Backup: | EEPROM |
Updates: | On-the-fly |
The VOUT_OV_FAULT_LIMIT command sets the value of the output voltage sensed at the (VOSNS − GOSNS) pins that causes an output overvoltage fault. VOUT_OV_FAULT_LIMIT bits set an overvoltage fault threshold relative to the current VOUT setting that is commanded by VOUT_COMMAND. The VOUT Tracking OVF function is activated after the soft-start ramp completes.
Following an overvoltage fault condition, the device responds according to VOUT_OV_FAULT_RESP.
Return to Supported PMBus Commands.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
R | R | R | R | R | RW | RW | RW |
Reserved | VOUT_OV_FAULT_LIMIT | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
VOUT_OV_FAULT_LIMIT |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
15:11 | Reserved | R | 000000b | Not used and always set to 0. |
10:0 | VOUT_OV_FAULT_LIMIT | R/W | NVM | Sets the overvoltage fault threshold. |
VOUT_OV_FAULT_LIMIT [10:0] | VOUT_OVF (V) | |
---|---|---|
Greater than or equal to | Less than | |
584d | 12% | |
584d | 604d | 16% |
604d | 666d | 20% |
666d | 2048d | 50% |