JAJSQT1 July   2024 TPS546E25

ADVANCE INFORMATION  

  1.   1
  2. 特長
  3. アプリケーション
  4. 概要
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  D-CAP4 Control
        1. 6.3.1.1 Loop Compensation
      2. 6.3.2  Internal VCC LDO and Using an External Bias on VCC Pin and VDRV Pin
      3. 6.3.3  Input Undervoltage Lockout (UVLO)
        1. 6.3.3.1 Fixed VCC_OK UVLO
        2. 6.3.3.2 Fixed VDRV UVLO
        3. 6.3.3.3 Programmable PVIN UVLO
        4. 6.3.3.4 Control (CNTL)Enable
      4. 6.3.4  Differential Remote Sense and Internal, External Feedback Divider
      5. 6.3.5  Set the Output Voltage and VORST#
      6. 6.3.6  Start-Up and Shutdown
      7. 6.3.7  Dynamic Voltage Slew Rate
      8. 6.3.8  Set Switching Frequency
      9. 6.3.9  Switching Node (SW)
      10. 6.3.10 Overcurrent Limit and Low-side Current Sense
      11. 6.3.11 Negative Overcurrent Limit
      12. 6.3.12 Zero-Crossing Detection
      13. 6.3.13 Input Overvoltage Protection
      14. 6.3.14 Output Overvoltage and Undervoltage Protection
      15. 6.3.15 Overtemperature Protection
      16. 6.3.16 Telemetry
    4. 6.4 Device Functional Modes
      1. 6.4.1 Forced Continuous-Conduction Mode
      2. 6.4.2 DCM Light Load Operation
      3. 6.4.3 Powering the Device From a 12V Bus
      4. 6.4.4 Powering the Device From a Split-rail Configuration
      5. 6.4.5 Pin Strapping
        1. 6.4.5.1 Programming MSEL1
        2. 6.4.5.2 Programming PMB_ADDR
        3. 6.4.5.3 Programming MSEL2
        4. 6.4.5.4 Programming VSEL\FB
    5. 6.5 Programming
      1. 6.5.1 Supported PMBus Commands
  8. Register Maps
    1. 7.1  Conventions for Documenting Block Commands
    2. 7.2  (01h) OPERATION
    3. 7.3  (02h) ON_OFF_CONFIG
    4. 7.4  (03h) CLEAR_FAULTS
    5. 7.5  (04h) PHASE
    6. 7.6  (09h) P2_PLUS_WRITE
    7. 7.7  (0Ah) P2_PLUS_READ
    8. 7.8  (0Eh) PASSKEY
    9. 7.9  (10h) WRITE_PROTECT
    10. 7.10 (15h) STORE_USER_ALL
    11. 7.11 (16h) RESTORE_USER_ALL
    12. 7.12 (19h) CAPABILITY
    13. 7.13 (1Bh) SMBALERT_MASK
    14. 7.14 (20h) VOUT_MODE
    15. 7.15 (21h) VOUT_COMMAND
    16. 7.16 (22h) VOUT_TRIM
    17. 7.17 (24h) VOUT_MAX
    18. 7.18 (25h) VOUT_MARGIN_HIGH
    19. 7.19 (26h) VOUT_MARGIN_LOW
    20. 7.20 (27h) VOUT_TRANSITION_RATE
    21. 7.21 (29h) VOUT_SCALE_LOOP
    22. 7.22 (2Ah) VOUT_SCALE_MONITOR
    23. 7.23 (2Bh) VOUT_MIN
    24. 7.24 (33h) FREQUENCY_SWITCH
    25. 7.25 (35h) VIN_ON
    26. 7.26 (36h) VIN_OFF
    27. 7.27 (39h) IOUT_CAL_OFFSET
    28. 7.28 (40h) VOUT_OV_FAULT_LIMIT
    29. 7.29 (41h) VOUT_OV_FAULT_RESPONSE
    30. 7.30 (42h) VOUT_OV_WARN_LIMIT
    31. 7.31 (43h) VOUT_UV_WARN_LIMIT
    32. 7.32 (44h) VOUT_UV_FAULT_LIMIT
    33. 7.33 (45h) VOUT_UV_FAULT_RESPONSE
    34. 7.34 (46h) IOUT_OC_FAULT_LIMIT
    35. 7.35 (48h) IOUT_OC_LV_FAULT_LIMIT
    36. 7.36 (49h) IOUT_OC_LV_FAULT_RESPONSE
    37. 7.37 (4Ah) IOUT_OC_WARN_LIMIT
    38. 7.38 (4Fh) OT_FAULT_LIMIT
    39. 7.39 (50h) OT_FAULT_RESPONSE
    40. 7.40 (51h) OT_WARN_LIMIT
    41. 7.41 (55h) VIN_OV_FAULT_LIMIT
    42. 7.42 (60h) TON_DELAY
    43. 7.43 (61h) TON_RISE
    44. 7.44 (64h) TOFF_DELAY
    45. 7.45 (65h) TOFF_FALL
    46. 7.46 (78h) STATUS_BYTE
    47. 7.47 (79h) STATUS_WORD
    48. 7.48 (7Ah) STATUS_VOUT
    49. 7.49 (7Bh) STATUS_IOUT
    50. 7.50 (7Ch) STATUS_INPUT
    51. 7.51 (7Dh) STATUS_TEMPERATURE
    52. 7.52 (7Eh) STATUS_CML
    53. 7.53 (7Fh) STATUS_OTHER
    54. 7.54 (80h) STATUS_MFR_SPECIFIC
    55. 7.55 (88h) READ_VIN
    56. 7.56 (8Bh) READ_VOUT
    57. 7.57 (8Ch) READ_IOUT
    58. 7.58 (8Dh) READ_TEMPERATURE_1
    59. 7.59 (98h) PMBUS_REVISION
    60. 7.60 (99h) MFR_ID
    61. 7.61 (9Ah) MFR_MODEL
    62. 7.62 (9Bh) MFR_REVISION
    63. 7.63 (ADh) IC_DEVICE_ID
    64. 7.64 (AEh) IC_DEVICE_REV
    65. 7.65 (D1h) SYS_CFG_USER1
    66. 7.66 (D2h) PMBUS_ADDR
    67. 7.67 (D4h) COMP
    68. 7.68 (D5h) VBOOT_OFFSET_1
    69. 7.69 (D6h) STACK_CONFIG
    70. 7.70 (D8h) PIN_DETECT_OVERRIDE
    71. 7.71 (D9h) NVM_CHECKSUM
    72. 7.72 (DAh) READ_TELEMETRY
    73. 7.73 (79h) STATUS_ALL
    74. 7.74 (DDh) EXT_WRITE_PROTECTION
    75. 7.75 (A4h) IMON_CAL
    76. 7.76 (FCh) FUSION_ID0
    77. 7.77 (FDh) FUSION_ID1
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Application
      2. 8.2.2 Design Requirements
      3. 8.2.3 Detailed Design Procedure
        1. 8.2.3.1 Input Capacitor Selection
        2. 8.2.3.2 Inductor Selection
        3. 8.2.3.3 Output Capacitor Selection
        4. 8.2.3.4 Compensation Selection
        5. 8.2.3.5 VCC and VRDV Bypass Capacitors
        6. 8.2.3.6 BOOT Capacitor Selection
        7. 8.2.3.7 VOSNS and GOSNS Capacitor Selection
        8. 8.2.3.8 PMBus Address Resistor Selection
      4. 8.2.4 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
        1. 8.4.2.1 Thermal Performance on TPS546E25EVM
  10. Device and Documentation Support
    1. 9.1 ドキュメントの更新通知を受け取る方法
    2. 9.2 サポート・リソース
    3. 9.3 Trademarks
    4. 9.4 静電気放電に関する注意事項
    5. 9.5 用語集
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Tape and Reel Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

(7Bh) STATUS_IOUT

CMD Address:7Bh
Write Transaction:Write Byte
Read Transaction:Read Byte
Format:Unsigned Binary (1 byte)
NVM Back-up:Yes
Updates:On-the-fly

The STATUS_IOUT command returns one data byte with contents as follows. None of these bits is affected by the state of SMBALERT_MASK. However, if the corresponding fault/warning disable bits in the FAULT_CTRL register is set, then the corresponding status bits will also be blocked in addition to blocking the response from that fault. All supported bits may be cleared either by CLEAR_FAULTS, turning on the output through the mechanism programmed into ON_OFF_CONFIG, or individually by writing 1b to the STATUS_IOUT register in their position, per the PMBus 1.3.1 Part II specification section 10.2.3.

OCF[7] and OCW[5] share a single NVM bit for changing the shared default NVM masking capability. Thus, overcurrent fault and warning SMBALERT masking default can be set and stored to NVM by the user; however, since they share a single NVM bit, the default ability or inability (masking) to set SMBALERT is always common/same after a restore from NVM or power-cycle. In contrast, dynamically setting the two smb_alert mask bits different/independently is allowed and is the only way the two mask settings can be different. Upon power-cycle/NVM-restore the two SMB_ALERT mask settings will revert to the same setting. The initial default is that both will trigger SMBALERT (as noted in the SMBALERT_MASK command default definition). The actual NVM bit is associated with OCW [5] – so, the value in this bit position’s SMBALERT_MASK bit is what is stored/restored to/from NVM.

Return to Supported PMBus Commands.

Figure 7-57 (7Bh) STATUS_IOUT Register Map
76543210
RW1CRRW1CRW1CRRRR
OCFOCUVOCWUCF0000
LEGEND: R/W1C = Read/Write 1 to clear; R = Read only
Table 7-64 Register Field Descriptions
BitFieldAccessResetDescription
7OCF SupportedRW1C0b

This latched bit is set to 1 upon detection of an IOUT OCF event as configured by the IOUT_OC_FAULT_LIMIT.

Not supported and always set to 0.
6OCUVR0bVOUT UV caused by OCL.

0b: Latched flag indicating the IOUT_OC_LV_FAULT has NOT occurred.

1b: Latched flag indicating IOUT_OC_LV_FAULT has occurred.

This bit is set when the output voltage is below the IOUT_OC_LV_FAULT_LIMIT AND the output current exceeds the IOUT_OC_FAULT_LIMIT. This bit cannot be cleared by writing to 1b to it. It is cleared by writing 1b to VOUT_UVF in STATUS_VOUT.

5OCWRW1C0b

0b: Latched flag indicating an output overcurrent warning has NOT occured.

1b: Latched flag indicating an output overcurrent warning has occured.

4 UCF RW1C 0b This latched bit is set to 1 upon detection of IOUT UC fault.

0b: Latched flag indicating an output undercurrent fault has NOT occured.

1b: Latched flag indicating an output undercurrent fault has occured.

3:0Not supportedR0000bNot supported and always set to 0.