JAJSQT1 July 2024 TPS546E25
ADVANCE INFORMATION
The pinstrapping table for PMB_ADDR is shown below. The PMBus address used can be sourced from PMBus register PMBus_ADDR instead of pinstrapping, depending on the state of the bit OVRD_PMB_ADDR in the PIN_DETECT_OVERRIDE register. When pinstrapping is used as the source of PMBus address, the contents of PMBus_ADDR indicating PMBus address (bits [14:8]) are updated with the pinstrapped values.
The table below shows the valid PMBus address configurations for primary and secondary devices through pinstrap.
Single Phase | Two Phase | Three Phase | Four Phase |
---|---|---|---|
All Resistor Values between 0Ω and 18.2kΩ |
Primary: 22.1kΩ Secondary: 0Ω |
Primary: 49.9kΩ First Secondary: 4.02kΩ Second Secondary: 9.09kΩ |
Primary: 137kΩ First Secondary: 22.1kΩ Second Secondary: 49.9kΩ Third Secondary: 137kΩ |
Primary: 26.7kΩ Secondary: 2.21kΩ |
Primary: 60.4kΩ First Secondary: 4.87kΩ Second Secondary: 11.3kΩ |
Primary: 174kΩ First Secondary: 26.7kΩ Second Secondary: 60.4kΩ Third Secondary: 174kΩ |
|
Primary: 33.2kΩ Secondary: 2.74kΩ |
Primary: 76.8kΩ First Secondary: 5.9kΩ Second Secondary:14.3kΩ |
Primary: 243kΩ First Secondary: 33.2kΩ Second Secondary: 76.8kΩ Third Secondary: 243kΩ |
|
Primary: 40.2kΩ Secondary: 3.32kΩ |
Primary: 102kΩ First Secondary: 7.32kΩ Second Secondary Secondary:18.2kΩ |
Primary: > 412kΩ First Secondary: 40.2kΩ Second Secondary: 102kΩ Third Secondary: > 412kΩ |
RESISTOR (kΩ) | Primary Stack Number | MODE | Common Address |
---|---|---|---|
< 1.78 | Primary Device - 1 Phase Stack | FCCM | 11h |
2.21 | 12h | ||
2.74 | 13h | ||
3.32 | DCM | 14h | |
4.02 | 15h | ||
4.87 | 16h | ||
5.9 | FCCM | 17h | |
7.32 | 18h | ||
9.09 | 19h | ||
11.3 | DCM | 1Ah | |
14.3 | 1Bh | ||
18.2 | 1Ch | ||
22.1 | Primary Device - 2 Phase Stack | FCCM | 0Dh |
26.7 | 0Eh | ||
33.2 | 0Fh | ||
40.2 | 10h | ||
49.9 | Primary Device - 3 Phase Stack | 0Dh | |
60.4 | 0Eh | ||
76.8 | 0Fh | ||
102 | 10h | ||
137 | Primary Device - 4 Phase Stack | 0Dh | |
174 | 0Eh | ||
243 | 0Fh | ||
> 412 | 10h |
RESISTOR (kΩ) | Primary Stack Number | MODE | Common Address | Unique Address |
---|---|---|---|---|
< 1.78 | First Secondary Device - 2 Phase Stack | FCCM | 0Dh | 1Dh |
2.21 | 0Eh | 1Eh | ||
2.74 | 0Fh | 1Fh | ||
3.32 | 10h | 20h | ||
4.02 | First Secondary Device - 3 Phase Stack | 0Dh | 1Dh | |
4.87 | 0Eh | 1Eh | ||
5.9 | 0Fh | 1Fh | ||
7.32 | 10h | 20h | ||
9.09 | Second Secondary Device - 3 Phase Stack | 0Dh | 3Dh | |
11.3 | 0Eh | 3Eh | ||
14.3 | 0Fh | 3Fh | ||
18.2 | 10h | 30h | ||
22.1 | First Secondary - 4 Phase Stack | 0Dh | 1Dh | |
26.7 | 0Eh | 1Eh | ||
33.2 | 0Fh | 1Fh | ||
40.2 | 10h | 20h | ||
49.9 | Second Secondary - 4 Phase Stack | 0Dh | 3Dh | |
60.4 | 0Eh | 3Eh | ||
76.8 | 0Fh | 3Fh | ||
102 | 10h | 30h | ||
137 | Third Secondary - 4 Phase Stack | 0Dh | 5Dh | |
174 | 0Eh | 5Eh | ||
243 | 0Fh | 5Fh | ||
> 412 | 10h | 50h |