JAJSQT1 July 2024 TPS546E25
ADVANCE INFORMATION
CMD Address | DAh |
Write Transaction: | N/A |
Read Transaction: | Read Block |
Format: | Unsigned Binary (6 bytes) |
NVM Back-up: | No |
Updates: | On-the-fly |
This command provides for a 6-byte BLOCK read of Telemetry values to improve bus utilization for poling by combining multiple READ functions into a single command, eliminating the need for multiple address and command code bytes.
Each Byte-pair within the READ_TELEMETRY block is ordered as a READ WORD pair with the low-byte first and high-byte second. The bytes are order as (Byte 0 through Byte 5):
Byte 0, Byte 1: READ_VOUT Low-Byte, READ_VOUT High-Byte
Byte 2, Byte 3: READ_IOUT Low-Byte, READ_IOUT High-Byte
Byte 4, Byte 5: READ_TEMP1 Low-Byte, READ_TEMP1 High-ByteReturn to Supported PMBus Commands.
0 | 1 | 2 | 3 | 4 | 5 |
R | R | R | R | R | R |
READ_VOUT | READ_IOUT | READ_TEMP1 |
LEGEND: R/W = Read/Write; R = Read only |
Block | Field | Access | Reset | Description |
---|---|---|---|---|
0:1 | READ_VOUT | R |
For the contents of each byte-pair in the block, refer to the specifics of each command. |
|
2:3 | READ_IOUT | R | ||
4:5 | READ_TEMP1 | R |