JAJSQT1 July 2024 TPS546E25
ADVANCE INFORMATION
CMD Address | 04h |
Write Transaction: | N/A |
Read Transaction: | Read Byte |
Format: | Data-less |
NVM Back-up: | No |
Updates: | On-the-fly |
The PHASE command provides the ability to configure, control, and monitor multiple phases on one PMBus unit. Included as a standard command. The value reflects the stack position STACK_POSITION<1:0> as stored in (D6h) STACK_CONFIG - reflecting the effect of PMBus updates or setting the OVRD_STACK_POS bit in PIN_DETECT_OVERRIDE.
Return to Supported PMBus Commands.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R | R | R | R | R | R | R | R |
0 | 0 | 0 | 0 | 0 | 0 | STACK_POSITION |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
1:0 | STACK_POSITION | R | 0b | See STACK_CONFIG, STACK_POSITION |