JAJSQT1 July 2024 TPS546E25
ADVANCE INFORMATION
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VPVIN | Pin voltage | PVIN - PGND voltage range | 4 | 18 | V | |
VVCC | Internal LDO pin voltage | Internal LDO | 4.5 | V | ||
VVCC | External bias pin voltage | External bias voltage allowed | 4.7 | 5.3 | V | |
VPVIN | Pin voltage | VCC biased with 4.7V to 5.3V | 2.7 | 18 | V | |
Pin voltage with respect to PGND | VDRV | 4.5 | V | |||
Pin voltage with respect to AGND | CNTL | 1.1 | 1.2 | V | ||
Pin voltage with respect to AGND | PMB_CLK, PMB_DATA, SMB_ALRT, CNTL | TBD | 1.2 | V | ||
Pin voltage | AGND - PGND | 0 | V | |||
Pin voltage | AGND - GOSNS | –100 | 100 | mV | ||
IOUT | Output current range | 0 | 50 | A | ||
IPG | Power good sink current capability | 0 | 5 | mA | ||
TJ | Operating junction temperature | –40 | 150 | °C |