JAJSSB2 September 2024 TPS548B23
ADVANCE INFORMATION
When the device is configured for internal feedback operation with the CFG 3-5 pins (See Table 7-3), the switching frequency and current limit are programmed by tying the CFG1-2 pins either high (VCC), low (GND) or left floating based on the table below:
CFG1 | VALLEY OCP (A) | CFG2 | SWITCHING FREQUENCY (fSW) (kHz)(1) |
|
---|---|---|---|---|
VCC | 21 | VCC | 600 | |
GND | 18 | GND | 800 | |
Float | 15 | Float | 1200 |