JAJSKQ0A December 2020 – December 2022 TPS548B28
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Pin voltage | VIN | –0.3 | 18 | V |
| Pin voltage | VIN – SW, DC | –0.3 | 18 | V |
| Pin voltage | VIN – SW, < 20 ns transient | –1.5 | 25 | V |
| Pin voltage | SW – PGND, DC | –0.3 | 18 | V |
| Pin voltage | SW – PGND, < 20 ns transient | –5 | 21.5 | V |
| Pin voltage | BOOT – PGND | –0.3 | 22 | V |
| Pin voltage | BOOT – SW | –0.3 | 4 | V |
| Pin voltage | VCC | –0.3 | 4 | V |
| Pin voltage | EN, PGOOD | –0.3 | 6 | V |
| Pin voltage | MODE | –0.3 | 4 | V |
| Pin voltage | TRIP, SS/REFIN, FB | –0.3 | 3 | V |
| Pin voltage | VSNS– | –0.3 | 0.3 | V |
| Sinking current | Power Good sinking current capability | 10 | mA | |
| Operating junction temperature, TJ | –40 | 150 | °C | |
| Storage temperature, Tstg | –55 | 150 | °C | |