JAJSCC9A July 2016 – August 2017 TPS548D21
PRODUCTION DATA.
PIN | I/O/P(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AGND | 30 | G | Ground pin for internal analog circuits. |
BOOT | 5 | P | Supply rail for high-side gate driver (boot terminal). Connect boot capacitor from this pin to SW node. Internally connected to BP via bootstrap PMOS switch. |
BP | 31 | O | LDO output |
DRGND | 29 | P | Internal gate driver return. |
EN_UVLO | 4 | I | Enable pin that can turn on the DC/DC switching converter. Use also to program the required PVIN UVLO when PVIN and VDD are connected together. |
FSEL | 32 | I | Program switching frequency, internal ramp amplitude and FCCM mode. |
ILIM | 36 | I/O | Program overcurrent limit by connecting a resistor to ground. |
MODE | 34 | I | Mode selection pin. Select the control mode (DCAP3 or DCAP), internal VREF operation, and soft-start timing selection. |
NC | 27 | No connect. | |
NU | 1, 2, 3 | O | Not used pins. |
PGND | 13, 14, 15, 16, 17, 18, 19, 20 | P | Power ground of internal FETs. |
PGOOD | 35 | O | Open drain power good status signal. |
PVIN | 21, 22, 23, 24, 25, 26 | P | Power supply input for integrated power MOSFET pair. |
RSN | 38 | I | Inverting input of the differential remote sense amplifier. |
RSP | 39 | I | Non-inverting input of the differential remote sense amplifier. |
REFIN_TRK | 37 | I | System reference voltage that can be overridden by the external voltage source for tracking and sequencing application. |
SW | 6 , 7, 8, 9, 10, 11, 12 | I/O | Output switching terminal of power converter. Connect the pins to the output inductor. |
VDD | 28 | P | Controller power supply input. |
VOSNS | 40 | I | Output voltage monitor input pin. |
VSEL | 33 | I | Program the initial start-up and or reference voltage without feedback resistor dividers (from 0.6 V to 1.2 V in 50-mV increments). |