JAJSQ82B November 2023 – July 2024 TPS548D26
PRODUCTION DATA
The start-up sequence includes three sequential periods. During the first period, the device does initialization which includes building up internal LDOs and references, internal memory initialization, pin strap detection, and so forth. The initialization, which is not gated by EN pin voltage, starts as long as VCC pin voltage is above the VCC_OK UVLO rising threshold (3.15-V typical). The length of this period is about 300 μs for the TPS548D26 device. The pin strap detection result is locked in after the initialization is finished and as long as VCC voltage stays above VCC_OK falling threshold. Changing the external resistor value does not affect the existing pin strap detection result unless the IC is power cycled.
After the EN pin voltage crosses above EN high threshold (typically 1.2 V) the device moves to the second period, power-on delay. The power-on delay is 0.5 ms to activate the control loop and the driver circuit.
The VOUT soft start is the third period. A soft-start ramp, which is an internal signal, starts right after the power-on delay. When starting up without prebias on the output, the internal reference ramps up from 0 V to 0.6 V, and the VOUT ramps up from 0 V to the setting value (by FB voltage divider). A proper soft-start time helps to avoid the inrush current by the output capacitor charging, and also minimize VOUT overshoot. The soft-start time can be selected among 4 options of 0.75 ms, 1.5 ms, 3 ms, and 6 ms by connecting a resistor from pin 29 SS to AGND. Table 6-1 lists the resistor values and the corresponding soft-start time. TI recommends ±1% tolerance resistors with a typical temperature coefficient of ±100 ppm/°C.
For the start-up with a prebiased output, the device limits the discharge current from the prebiased output voltage by preventing the low-side FET from forcing the SW node low until after the first PWM pulse turns on the high-side FET. After the increasing reference voltage exceeds the feedback voltage, which is divided down from the prebiased output voltage, the SW pulses start. This action enables a smooth start-up with a prebiased output.
After VOUT reaches the regulation value, a 1-ms PG delay starts. The converter then asserts PG pin when the 1-ms PG delay expires.
SS Pin to AGND Resistor (kΩ) | Soft-Start Time (ms) | Internal Compensation | VOUT OV, UV Fault Response |
---|---|---|---|
0 | 0.75 | Compensation1 | Latch-off |
1.50 | 1.5 | ||
2.49 | 3 | ||
3.48 | 6 | ||
4.53 | 0.75 | Compensation2 | |
5.76 | 1.5 | ||
7.32 | 3 | ||
8.87 | 6 | ||
10.5 | 0.75 | Compensation1 | Hiccup |
12.1 | 1.5 | ||
14.0 | 3 | ||
16.2 | 6 | ||
18.7 | 0.75 | Compensation2 | |
21.5 | 1.5 | ||
24.9 | 3 | ||
28.7 | 6 | ||
Floating | 3 | Compensation1 | Latch-off |
The TPS548D26 device features a simple shutdown sequence. Both high-side and low-side FET drivers are turned off immediately at the time when the EN pin is pulled low, and the output voltage discharge slew rate is controlled by the external load. The internal reference is discharged down to zero to get ready for the next soft start.