JAJSDE0A June 2017 – February 2024 TPS549B22
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This device is designed to operate from an input voltage supply between 1.5 V and 18 V. Ensure the supply is well regulated. Proper bypassing of input supplies and internal regulators is also critical for noise performance, as is the quality of the PCB layout and grounding scheme. See the recommendations in the Section 8.4 section.