JAJSJW7D September 2019 – June 2024 TPS54J060
PRODUCTION DATA
This design uses the parameters listed in Table 7-1.
DESIGN PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Voltage range | 8 | 12 | 16 | V | |
VOUT | Output voltage | 1.8 | V | |||
ILOAD | Output load current | 6 | A | |||
VRIPPLE | Output voltage DC ripple | VIN = 12 V, IOUT = 6 A (CCM) | 10 | mVPP | ||
VTRANS | Output voltage undershoot and overshoot after load step | IOUT = 25% to 75% step, 1 A/µs slew rate | 18 | mV | ||
IOUT_LIM | Output over current limit | VIN = 8 V | 6.6 | A | ||
tSS | Soft-start time | 2 | ms | |||
fSW | Switching frequency | 1100 | kHz |