JAJST77 July 2024 TPS551892-Q1
PRODUCTION DATA
TPS551892-Q1 output voltage is configured with feedback resistors as shown in Figure 6-5, use Equation 5 to calculate the output voltage with the reference voltage at the FB pin.
TI recommends using 100 kΩ for the up resistor RFB_UP. The reference voltage VREF is 1.2V.