JAJST77 July 2024 TPS551892-Q1
PRODUCTION DATA
The switching frequency of the TPS551892-Q1 is set by a resistor at the FSW pin. Use Equation 3 to calculate the resistance for the desired frequency. To reduce the switching power loss with such a high current application, a 1% standard resistor of 49.9kΩ is selected for 400kHz switching frequency for this application.