JAJSOL2 August 2024 TPS55287
PRODUCTION DATA
The design parameters are listed in Table 7-1:
Parameters | Values |
---|---|
Input voltage | 9 V to 36 V |
Output voltage | 3.3 V to 20 V |
Output current limit | 2.25 A |
Output voltage ripple | ±50 mV |
Operating mode at light load | FPWM |