JAJSIP2B November 2018 – December 2020 TPS55288
PRODUCTION DATA
When the input voltage is below 2.6 V, the TPS55288 is disabled. When the input voltage is above 3 V, the TPS55288 can be enabled by pulling the EN pin to a high voltage above 1.3 V.