JAJSO91 December 2023 TPS55289-Q1
PRODUCTION DATA
The design parameters are listed in Table 8-1:
PARAMETERS | VALUES |
---|---|
Input voltage | 9V to 36V |
Output voltage | 3.3V to 20V |
Output current limit |
2.5A |
Output voltage ripple | ±50mV |
Operating mode at light load | FPWM |