JAJSO91 December 2023 TPS55289-Q1
PRODUCTION DATA
The Table 7-10 summarizes the default settings of the registers in the TPS55289-Q1.
Register Address | Register Name | R/W | Default Values |
---|---|---|---|
00h | VREF_LSB | R/W | 10100100 |
01h | VREF_MSB | R/W | 00000001 |
02h | IOUT_LIMIT | R/W | 11100100 |
03h | VOUT_SR | R/W | 00000001 |
04h | VOUT_FS | R/W | 00000011 |
05h | CDC | R/W | 11100000 |
06h | MODE | R/W | 00100000 |
07h | STATUS | R | 00000011 |