JAJSPI2A december 2022 – april 2023 TPS552892
PRODUCTION DATA
When the input voltage is below 2.6 V, the TPS552892 is disabled. When the input voltage is above 3 V, the TPS552892 can be enabled by pulling the EN pin to a high voltage above 1.3 V.