JAJSPI2A december 2022 – april 2023 TPS552892
PRODUCTION DATA
The TPS552892 integrates a constant current output indication function. It consists of an open-drain NMOS, requiring an external pullup resistor connect to a suitable voltage supply like VCC. The CC pin goes low with a 128us delay time after the voltage between the ISP pin and the ISN pin reaches to 50mV.