JAJSPI2A december 2022 – april 2023 TPS552892
PRODUCTION DATA
TPS552892 output voltage is configured with feedback resistors as shown in Figure 7-5. Use Equation 5 to calculate the output voltage with the reference voltage at the FB pin.
TI recommends using 100 kΩ for the up resistor RFB_UP. The reference voltage VREF is 1.2 V.