JAJSGT7B May 2013 – January 2019 TPS55330
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Input voltage range | 2.9 | 16 | V |
VOUT | Output voltage range | VIN | 22 | V |
VEN | EN voltage range | 0 | 16 | V |
VSYN | External switching frequency logic input range | 0 | 5 | V |
TA | Operating free-air temperature | –40 | 125 | °C |
TJ | Operating junction temperature | –40 | 150 | °C |