JAJSGT7B May 2013 – January 2019 TPS55330
PRODUCTION DATA.
PARAMETER | VALUE |
---|---|
Output Voltage | 5 V |
Input Voltage | 2.9 V to 4.2 V |
Maximum Output Current | 2.1 A |
Transient Response 50% load step (ΔVOUT = 3%) | 200 mV |
Output Voltage Ripple (0.5% of VOUT) | 25 mV |