JAJSGW9A January 2019 – August 2019 TPS560430-Q1
PRODUCTION DATA.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
Input Voltages | VIN to GND | 4 | 36 | V |
EN | 0 | VIN | ||
FB | 0 | 4.5 | ||
Output Voltage | VOUT | 1.0 | 95% of VIN | V |
Output Current | IOUT | 0 | 600 | mA |
Temperature | Operating junction temperature range, TJ | –40 | +125 | °C |