JAJSGW9A January 2019 – August 2019 TPS560430-Q1
PRODUCTION DATA.
The higher switching frequency allows for lower value inductors and smaller output capacitors, which results in smaller solution size and lower component cost. However higher switching frequency brings more switching loss, which makes the solution less efficient and produce more heat. The switching frequency is also limited by the minimum on-time of the integrated power switch, the input voltage, the output voltage and the frequency shift limitation as mentioned in Minimum ON-Time, Minimum OFF-Time and Frequency Foldback section. For this example, a switching frequency of 2.1 MHz is selected.