JAJSRV2A April 2024 – June 2024 TPS561243 , TPS561246
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT SUPPLY VOLTAGE | ||||||
| VIN | Input voltage range | 4.2 | 17 | V | ||
| IVIN | VIN supply current | No load, VEN = 1.5 V, non-switching, ECO version | 110 | µA | ||
| No load, VEN = 1.5 V, VFB = 0.9 V, FCCM version (1) | 350 | µA | ||||
| IINSDN | VIN shutdown current | VEN = 0 V | 7 | µA | ||
| UVLO | ||||||
| UVLO | VIN undervoltage lockout | Wake up VIN voltage | 3.6 | 3.8 | 4 | V |
| UVLO | VIN undervoltage lockout | Shut down VIN voltage | 3.2 | 3.4 | 3.6 | V |
| UVLO | VIN undervoltage lockout | Hysteresis VIN voltage | 400 | mV | ||
| FEEDBACK VOLTAGE | ||||||
| VFB | FB voltage | TJ = 25°C, Vin = 4.2 - 17 V | 591 | 600 | 609 | mV |
| VFB | FB voltage | TJ = –40°C to 125°C, Vin = 4.2 - 17 V | 588 | 600 | 612 | mV |
| MOSFET | ||||||
| RDS (ON)HI | High-side MOSFET Rds(on) | TJ = 25°C | 100 | mΩ | ||
| RDS (ON)LO | Low-side MOSFET Rds(on) | TJ = 25°C | 55 | mΩ | ||
| DUTY CYCLE and FREQUENCY CONTROL | ||||||
| FSW | Switching frequency | VOUT = 3.3 V | 1280 | kHz | ||
| TOFF(MIN) | Minimum off-time (1) | VFB = 0.5 V | 100 | ns | ||
| TON(MIN) | Minimum on-time (1) | 55 | ns | |||
| CURRENT LIMIT | ||||||
| IOCL_LS | Over current threshold | Valley current set point | 1.2 | 2.8 | 3.6 | A |
| INOCL | Negative over current threshold | Valley current set point | 1 | 1.8 | 2.5 | A |
| LOGIC THRESHOLD | ||||||
| VEN(ON) | EN threshold high-level | 1.15 | 1.2 | 1.28 | V | |
| VEN(OFF) | EN threshold low-level | 0.93 | 1 | 1.05 | V | |
| VENHYS | EN hystersis | 200 | mV | |||
| OUTPUT DISCHARGE and SOFT START | ||||||
| IEN | EN pulldown current | VEN = 1.5 V | 1 | uA | ||
| tSS | Internal soft start time | VOUT from 0 to target value. | 1.4 | ms | ||
| OUTPUT UNDERVOLTAGE AND OVERVOLTAGE PROTECTION | ||||||
| VUVP | UVP trip threshold | 55 | 60 | 65 | % | |
| tUVPDLY | UVP prop deglitch | 256 | us | |||
| tUVPON | In continus hiccup mode, the switching time | Hard short, UVP detect | 1.5 | ms | ||
| tUVPOFF | In continus hiccup mode, non switching time | Hard short, UVP detect | 13 | ms | ||
| THERMAL PROTECTION | ||||||
| TOTP | OTP trip threshold | 155 | °C | |||
| TOTPHSY | OTP hysteresis | 20 | °C | |||