JAJSJX5 October 2020 TPS562202S
PRODUCTION DATA
Table 9-1 shows the design parameters for this application.
PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 4.3 to 17 V |
Output voltage | 1.05 V |
Transient response, load step: 10% ~ 90% of full loading | ΔVout = ±5% |
Input ripple voltage | 200 mV |
Output ripple voltage | 20 mV |
Output current rating | 2 A |
Operating frequency | 580 kHz |