JAJSJQ6 September 2020 TPS563207
PRODUCTION DATA
The TPS563207 requires an input decoupling capacitor and a bulk capacitor, depending on the application. TI recommends a ceramic capacitor over 10 µF for the decoupling capacitor. A 0.1-µF capacitor (C3) from pin 3 to ground is suggested to add to filtering high frequency noise. The capacitor voltage rating needs to be greater than the maximum input voltage.