JAJSGP4 December 2018 TPS563240
PRODUCTION DATA.
The LC filter used as the output filter has double pole at:
At low frequencies, the overall loop gain is set by the output set-point resistor divider network and the internal gain of the device. The low frequency phase is 180°. At the output filter pole frequency, the gain rolls off at a –40 dB per decade rate and the phase drops rapidly. D-CAP3 introduces a high frequency zero that reduces the gain roll off to –20 dB per decade and increases the phase to 90° one decade above the zero frequency. The inductor and capacitor for the output filter must be selected so that the double pole of Equation 3 is located below the high frequency zero but close enough that the phase boost provided by the high frequency zero provides adequate phase margin for a stable circuit. To meet this requirement use the values recommended in Table 2.
OUTPUT VOLTAGE (V) | R1 (kΩ) | R2 (kΩ) | L1 (µH) | C8 + C9 (µF) | ||
---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||
1 | 6.65 | 10.0 | 0.33 | 0.56 | 1 | 10 to 44 |
1.05 | 7.5 | 10.0 | 0.33 | 0.56 | 1 | 10 to 44 |
1.2 | 10 | 10.0 | 0.47 | 0.68 | 1.5 | 10 to 44 |
1.5 | 15 | 10.0 | 0.47 | 0.82 | 1.5 | 10 to 44 |
1.8 | 20 | 10.0 | 0.56 | 1 | 2.2 | 10 to 44 |
2.5 | 31.6 | 10.0 | 0.68 | 1 | 2.2 | 10 to 44 |
3.3 | 45.3 | 10.0 | 0.82 | 1.5 | 3.3 | 10 to 44 |
5 | 73.2 | 10.0 | 1 | 1.5 | 3.3 | 10 to 44 |
6.5 | 97.6 | 10.0 | 1 | 1.5 | 3.3 | 10 to 44 |
The inductor peak-to-peak ripple current, peak current and RMS current are calculated using Equation 4, Equation 5, and Equation 6. The inductor saturation current rating must be greater than the calculated peak current and the RMS or heating current rating must be greater than the calculated RMS current.
For this design example, the calculated peak current is 3.63 A and the calculated RMS current is 3.02 A. The inductor used is a WE 744311150 with a rated current of 11 A.
The capacitor value and ESR determines the amount of output voltage ripple. The TPS563240 is intended for use with ceramic or other low ESR capacitors. Recommended values range from 10 µF to 44 µF. Use Equation 7 to determine the required RMS current rating for the output capacitor.
For this design one Murata GRM31CR61A226KE19 22-µF output capacitor is used. The typical ESR is 2 mΩ. The calculated RMS current is 0.365 A and output capacitor is rated for 4 A.