JAJSNR4 July 2022 TPS563300
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input voltage | VIN | 3.8 | 28 | V | |
EN | –0.1 | 5.5 | |||
FB | –0.1 | 5.5 | |||
Output voltage | VOUT | 0.8 | 22 | ||
SW, DC | –0.1 | 28 | |||
SW, transient < 10 ns | –3 | 29 | |||
BST | –0.1 | SW + 5.5 | |||
BST-SW | –0.1 | 5.5 | |||
Ouput current | IOUT | 0 | 3 | A | |
Temperature | Operating junction temperature, TJ | –40 | 150 | °C |