JAJSNR4 July 2022 TPS563300
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY (VIN PIN) | ||||||
VIN | Operation input voltage | 3.8 | 28 | V | ||
IQ | Nonswitching quiescent current | EN = 5 V, VFB = 0.85 V | 20 | µA | ||
ISHDN | Shutdown supply current | VEN = 0 V | 2 | µA | ||
VIN_UVLO | Input undervoltage lockout thresholds | Rising threshold | 3.4 | 3.6 | 3.8 | V |
Falling threshold | 3.1 | 3.3 | 3.5 | V | ||
Hysteresis | 300 | mV | ||||
ENABLE (EN PIN) | ||||||
VEN_RISE | Enable threshold | Rising enable threshold | 1.21 | 1.28 | V | |
VEN_FALL | Disable threshold | Falling disable threshold | 1.1 | 1.17 | V | |
Ip | EN pullup current | VEN = 1.0 V | 0.7 | µA | ||
Ih | EN pullup hysteresis current | VEN = 1.5 V | 1.4 | µA | ||
VOLTAGE REFERENCE (FB PIN) | ||||||
VFB | FB voltage | TJ = 25°C | 788 | 800 | 812 | mV |
TJ = –40°C to 150°C | 784 | 800 | 816 | mV | ||
IFB | Input leakage current | VFB = 0.8 V | 0.15 | μA | ||
INTEGRATED POWER MOSFETS | ||||||
RDSON_HS | High-side MOSFET on-resistance | TJ = 25°C, VBST – SW = 5 V | 76 | mΩ | ||
RDSON_LS | Low-side MOSFET on-resistance | TJ = 25°C | 32 | mΩ | ||
CURRENT LIMIT | ||||||
IHS_LIMIT | High-side MOSFET current limit | 4.2 | 5 | 5.8 | A | |
ILS_LIMIT | Low-side MOSFET current limit | 2.9 | 3.8 | 4.5 | A | |
IPEAK_MIN | Minimum peak inductor current | 0.75 | A | |||
SOFT START | ||||||
TSS | Fixed internal soft-start time | Time from 0% × VOUT to 100% × VOUT | 2 | ms | ||
OSCILLATOR FREQUENCY (RT PIN) | ||||||
fSW | Switching center frequency | 450 | 500 | 550 | kHz | |
tON_MIN(1) | Minimum ON pulse width | 70 | ns | |||
tOFF_MIN(1) | Minimum OFF pulse width | 140 | ns | |||
tON_MAX(1) | Maximum ON pulse width | 7 | μs | |||
OUTPUT OVERVOLTAGE AND UNDERVOLTAGE PROTECTION | ||||||
VOVP | Output OVP threshold | OVP detect (L→H) | 112% | 115% | 118% | |
Hysteresis | 5% | |||||
VUVP | Output UVP threshold | UVP detect (H→L) | 65% | |||
thiccup_ON | UV hiccup ON time before entering hiccup mode after soft start ends | 256 | μs | |||
thiccup_OFF | UV hiccup OFF time before restart | 10.5 × tSS | S | |||
THERMAL SHUTDOWN | ||||||
TSHDN(1) | Thermal shutdown threshold | Shutdown temperature | 165 | °C | ||
THYS(1) | Hysteresis | 30 | °C | |||
SPREAD SPECTRUM FREQUENCY | ||||||
fm | Modulation frequency | fSW / 128 | kHz | |||
fspread | Internal spread oscillator frequency | ±6% |