JAJSMJ0 April 2022 TPS564242 , TPS564247
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input voltage | VIN | 3 | 16 | V | |
FB, EN | –0.1 | 5.5 | |||
AGND, PGND | –0.1 | 0.1 | |||
Output voltage | SW | –1 | 16 | V | |
SW (< 20 ns) | –6 | 18 | |||
Output current | IO | 0 | 6 | A | |
TJ | Operating junction temperature | –40 | 125 | °C | |
Tstg | Storage temperature | –40 | 150 | °C |