JAJSJ68B May 2020 – December 2023 TPS566231 , TPS566238
PRODUCTION DATA
The TPS56623x has the overvoltage protection feature. When the output voltage becomes higher than 115% of the target voltage, the OVP is triggered. The output is discharged after a 32-µs wait time, and both the high-side and low-side MOSFET driver turn off. When the overvoltage condition is removed, the output voltage is recovered.