JAJSJ68B May 2020 – December 2023 TPS566231 , TPS566238
PRODUCTION DATA
The TPS56623x monitors the internal die temperature. If the temperature exceeds the threshold value (typically 160°C), the device is shut off and the output is discharged. This protection is a non-latched protection. The device restarts switching when the temperature goes below the thermal shutdown threshold.