JAJSJ68B May 2020 – December 2023 TPS566231 , TPS566238
PRODUCTION DATA
Table 7-1 lists the design parameters for this example.
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOUT | Output voltage | 1 | V | |||
IOUT | Output current | 6 | A | |||
ΔVOUT | Transient response | 0.1-A – 6-A load step, 2.5 A/μs | ±50 | mV | ||
VIN | Input voltage | 3 | 12 | 18 | V | |
VOUT(ripple) | Output voltage ripple | CCM condition | 14 | mV(P-P) | ||
FSW | Switching frequency | 600 | kHz | |||
TA | Ambient temperature | 25 | °C |