JAJSJ68B May 2020 – December 2023 TPS566231 , TPS566238
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage | VIN | –0.3 | 20 | V | |
BST | –0.3 | 26 | V | ||
BST (10-ns transient) | -0.3 | 28 | V | ||
BST-SW | –0.3 | 7 | V | ||
VIN-SW | 22 | V | |||
VIN-SW (10-ns transient) | 25.5 | V | |||
SS, FB, EN, PG | –0.3 | 6 | V | ||
PGND | –0.3 | 0.3 | V | ||
Output voltage | SW | –2 | 20 | V | |
SW (10-ns transient) | –5.5 | 22 | V | ||
VCC | –0.3 | 6 | V | ||
TJ | Operating junction temperature | –40 | 150 | °C | |
Tstg | Storage temperature | –55 | 150 | °C |