JAJSFQ3A July 2018 – September 2019 TPS56637
PRODUCTION DATA.
The LC filter used as the output filter has double pole at:
At low frequencies, the overall loop gain is set by the output set-point resistor divider network and the internal gain of the device. The low frequency phase is 180 degrees. At the output filter pole frequency, the gain rolls off at a –40 dB per decade rate and the phase drops rapidly. D-CAP3 introduces a high frequency zero that reduces the gain roll off to –20 dB per decade and increases the phase to 90 degrees one decade above the zero frequency. The inductor and capacitor for the output filter must be selected so that the double pole of Equation 6 is located below the high frequency zero but close enough that the phase boost provided be the high frequency zero provides adequate phase margin for a stable circuit. To meet this requirement use the values recommended in Table 4.
OUTPUT VOLTAGE(1)
(V) |
R6(2)
(kΩ) |
R7
(kΩ) |
L1 (µH) | COUT(3)
(µF) |
C9 (pF)(4) | R8 (kΩ)(4) | ||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||||
1.05 | 7.5 | 10.0 | 1 | 30 | 35 | 100 | ||
1.2 | 10 | 10.0 | 1 | 30 | 35 | 100 | ||
1.8 | 20 | 10.0 | 1.2 | 30 | 35 | 100 | ||
3.3 | 45.3 | 10.0 | 2.2 | 20 | 35 | 100 | 100 to 220 | 20 |
5 | 73.2 | 10.0 | 3.3 | 20 | 30 | 100 | 100 to 220 | 20 |
12 | 191 | 10.0 | 5.6 | 25 | 30 | 100 | 100 to 220 | 20 |
The inductor peak-to-peak ripple current, peak current and RMS current are calculated using Equation 7, Equation 8, and Equation 9. The inductor saturation current rating must be greater than the calculated peak current and the RMS or heating current rating must be greater than the calculated RMS current.
Use 500 kHz for fSW. Make sure the chosen inductor is rated for the peak current of Equation 8 and the RMS current of Equation 9.
For this design example, the calculated peak current is 7.28A and the calculated RMS current is 6.05 A. The inductor used is IHLP3232DZER3R3M11 with a peak current rating of 10.5A and an RMS current rating of 9.7A.
The capacitor value and ESR determines the amount of output voltage ripple. TheTPS56637 is intended for use with ceramic or other low ESR capacitors. Recommended values range from 20 µF to 100 µF. Use Equation 10 to determine the required RMS current rating for the output capacitor.
For this design two MuRata GRM32ER71E226KE15L 22-µF output capacitors are used so that the effective capacitance is 31.08 µF at DC biased voltage of 5V. The calculated RMS current is 0.738A and each output capacitor is rated for 4 A.