JAJSCL3C October 2016 – August 2023 TPS568215
PRODUCTION DATA
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOUT | Output voltage | 1.2 | V | |||
IOUT | Output current | 8 | A | |||
ΔVOUT | Transient response | 4-A load step | ±30 | mV | ||
VIN | Input voltage | 4.5 | 12 | 17 | V | |
VOUT(ripple) | Output voltage ripple | <10 | mV(P-P) | |||
Start input voltage | Input voltage rising | Internal UVLO | V | |||
Stop input voltage | Input voltage falling | Internal UVLO | V | |||
fSW | Switching frequency | 1.2 | MHz | |||
Operating Mode | DCM | |||||
TA | Ambient temperature | 25 | °C |