Figure 8-2 through Figure 8-18 apply to the circuit of Figure 8-1. VIN = 12 V. Ta = 25 °C unless otherwise specified.
Figure 8-2 Efficiency
Figure 8-3 Light
Load Efficiency
Figure 8-4 Load
Regulation, VIN = 5 V
Figure 8-6 Line
Regulation, IOUT = 6 A
Figure 8-8 Input
Voltage Ripple, IOUT = 10 mA
Figure 8-10 Input
Voltage Ripple, IOUT = 8 A
Figure 8-12 Output Voltage Ripple, IOUT = 700 mA
Figure 8-14 Start
Up Relative to VIN Rising
Figure 8-16 Shut
Down Relative to VIN Falling
Figure 8-18 Transient Response
Figure 8-5 Load
Regulation, VIN = 12 V
Figure 8-7 Loop
Response, IOUT = 6 A
Figure 8-9 Input
Voltage Ripple, IOUT = 700 mA
Figure 8-11 Output Voltage Ripple, IOUT = 10 mA
Figure 8-13 Output Voltage Ripple, IOUT = 8 A
Figure 8-15 Start
Up Relative to EN Rising
Figure 8-17 Shut
Down Relative to EN Falling