JAJSCL3C October 2016 – August 2023 TPS568215
PRODUCTION DATA
After selecting the inductor the output capacitor needs to be optimized. In D-CAP3 control mode, the regulator reacts within one cycle to the change in the duty cycle so the good transient performance can be achieved without needing large amounts of output capacitance. The recommended output capacitance range is given in Table 8-2
Ceramic capacitors have very low ESR, otherwise the maximum ESR of the capacitor must be less than VOUT(ripple)/IOUT(ripple)
VOUT (V) | RLOWER (kΩ) | RUPPER (kΩ) | FSW (kHz) | LOUT (µH) | COUT(min) (µF) | COUT(max) (µF) | CFF (pF) |
---|---|---|---|---|---|---|---|
0.6 | 10 | 0 | 400 | 0.68 | 300 | 500 | – |
800 | 0.47 | 100 | 500 | – | |||
1200 | 0.33 | 88 | 500 | – | |||
1.2 | 10 | 400 | 1.2 | 100 | 500 | – | |
800 | 0.68 | 88 | 500 | – | |||
1200 | 0.47 | 88 | 500 | – | |||
3.3 | 45.3 | 400 | 2.4 | 88 | 500 | 100–220 | |
800 | 1.5 | 88 | 500 | 100–220 | |||
1200 | 1.1 | 88 | 500 | 100–220 | |||
5.5 | 82.5 | 400 | 3.3 | 88 | 500 | 100–220 | |
800 | 2.4 | 88 | 500 | 100–220 | |||
1200 | 1.2 | 88 | 700 | 100–220 |