JAJSGE5C March 2019 – August 2019 TPS568230
PRODUCTION DATA.
The TPS568230 has the over voltage protection feature. When the output voltage becomes higher than 125% of the target voltage, the OVP comparator output goes high, the output will be discharged after a wait time of 20 µs. When the over voltage condition is removed, the output voltage will be recovered.