JAJSGE5C March 2019 – August 2019 TPS568230
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage | VIN | –0.3 | 22 | V | |
VBST | –0.3 | 27 | V | ||
VBST-SW | –0.3 | 6 | V | ||
MODE, FB, SS | –0.3 | 6 | V | ||
EN | –0.3 | 4 | V | ||
GND, AGND | –0.3 | 0.3 | V | ||
Output voltage | SW | –1 | 22 | V | |
SW (10-ns transient) | –3 | 23 | V | ||
PGOOD | –0.3 | 6 | V | ||
TJ | Operating junction temperature | –40 | 150 | °C | |
Tstg | Storage temperature | –55 | 150 | °C |