over operating free-air temperature range (unless otherwise noted) (1) | MIN | MAX | UNIT |
---|
Pin voltage | VIN | –0.3 | 20 | V |
SW | –2 | 19 |
SW (10-ns
transient) | –5 | 25 |
VIN-SW | | 22 |
VIN-SW
(10-ns transient) | | 25 |
EN | –0.3 | 6.5 |
BOOT-SW | –0.3 | 6.5 |
BOOT-SW (10-ns
transient) | –0.3 | 7.5 |
BOOT | –0.3 | 25.5 |
SS, MODE, FB | –0.3 | 6.5 |
VREG5 | –0.3 | 6 |
PGOOD | –0.3 | 6.5 |
TJ | Operating junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –55 | 150 | °C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device
damage. Absolute Maximum Ratings do not
imply functional operation of the device at these
or any other conditions beyond those listed under
Recommended Operating Conditions. If used outside
the Recommended Operating Conditions but within
theAbsolute Maximum Ratings, the device may
not be fully functional, and this may affect
device reliability, functionality, performance,
and shorten the device lifetime.